How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | L: | 9.57 in |
| I: | 6.1 in | D: | 4.44 |
| G: | 2.5 | C: | 11.38 in |
| J: | 8.5 in | F: | 5 |
| B: | 10.25 | AD: | 7.53 |
| AE2: | 0.34 | M: | 3.47 |
| V: | 2.75 in | AE1: | 0.63 |
| T: | 2.188 |
Technical Specifications
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2533 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 2.696 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | H-1 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Model Code: | H242 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Mounting Style: | Shaft Mount | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

