How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AD: | 7.53 |
| AE2: | 0.34 | T: | 2.188 |
| D: | 4.44 | L: | 9.57 in |
| I: | 6.1 in | B: | 10.25 |
| U: | 1.25 in | J: | 8.5 in |
| F: | 5 | Center Distance (in): | 4.25 in |
| G: | 2.5 | C: | 11.38 in |
| AE1: | 0.63 | M: | 3.47 |
| V: | 2.75 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| Output Diameter (in): | 2.188 in | Thrust Rating - output shaft: | 2533 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Assembly: | H-1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.696 | Ratio Range: | 60:1 |
| Model Code: | H242 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Mounting Style: | Shaft Mount |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

