How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | T: | 2.188 |
| F: | 5 | D: | 4.44 |
| U: | 1.25 in | J: | 8.5 in |
| AD: | 7.53 | M: | 3.47 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | G: | 2.5 |
| AE1: | 0.63 | V: | 2.75 in |
| C: | 11.38 in | I: | 6.1 in |
| B: | 10.25 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Assembly: | H-1 | Gear Type: | Worm |
| Model Code: | H242 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Ratio: | 60:1 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 2.696 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

