How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | B: | 10.25 |
| F: | 5 | AE2: | 0.34 |
| V: | 2.75 in | AD: | 7.53 |
| L: | 9.57 in | U: | 1.25 in |
| J: | 8.5 in | AE1: | 0.63 |
| D: | 4.44 | T: | 1.5 |
| C: | 11.38 in | M: | 3.47 |
| G: | 2.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.696 | Output Shaft Direction: | 2 |
| Model Code: | H242 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Mounting Style: | Shaft Mount |
| Input Style: | Solid Shaft | Ratio: | 60:1 |
| Assembly: | H-2 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Thrust Rating - output shaft: | 2533 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

