How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | T: | 1.5 |
| AG: | 8.5 | L: | 9.57 in |
| F: | 5 | AD: | 7.53 |
| B: | 10.25 | G: | 2.5 |
| V: | 2.75 in | AE2: | 0.34 |
| I: | 6.1 in | J: | 8.5 in |
| M: | 3.47 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | U: | 1.25 in |
| AE1: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Center Distance (in): | 4.25 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | H242 |
| Assembly: | H-2 | Service Factor: | 1 |
| Mounting Style: | Shaft Mount | Input HP @ 1750 RPM: | 2.696 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Bore Code: | 24 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

