How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | U: | 1.25 in |
| I: | 6.1 in | T: | 2.188 |
| D: | 4.44 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | J: | 8.5 in |
| V: | 2.75 in | AE1: | 0.63 |
| L: | 9.57 in | AG: | 8.5 |
| M: | 3.47 | AE2: | 0.34 |
| F: | 5 | B: | 10.25 |
| AD: | 7.53 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.696 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2533 | Model Code: | H242 |
| Product Type: | Right Angle | Assembly: | H-2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Mounting Style: | Shaft Mount | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

