How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| J: | 8.5 in | AG: | 8.5 |
| I: | 6.1 in | B: | 10.25 |
| D: | 4.44 | U: | 1.25 in |
| F: | 5 | T: | 1.438 |
| C: | 11.38 in | AE2: | 0.34 |
| L: | 9.57 in | AD: | 7.53 |
| AE1: | 0.63 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Assembly: | H-1 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1640 | Input HP @ 1750 RPM: | 14.063 |
| Bore Code: | 23 | Model Code: | H242 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.438 in |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Output RPM: | 233.3 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

