How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | V: | 2.75 in |
| J: | 8.5 in | B: | 10.25 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| D: | 4.44 | C: | 11.38 in |
| AG: | 8.5 | L: | 9.57 in |
| AE2: | 0.34 | M: | 3.47 |
| AE1: | 0.63 | U: | 1.25 in |
| T: | 1.438 | I: | 6.1 in |
| F: | 5 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 14.063 | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Center Distance (in): | 4.25 | Assembly: | H-1 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Model Code: | H242 |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 1640 |
| Output Shaft Direction: | 1 | Input Style: | Solid Shaft |
| Bore Code: | 23 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

