How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | B: | 10.25 |
| F: | 5 | U: | 1.25 in |
| L: | 9.57 in | D: | 4.44 |
| M: | 3.47 | AE2: | 0.34 |
| AG: | 8.5 | AE1: | 0.63 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| G: | 2.5 | C: | 11.38 in |
| J: | 8.5 in | V: | 2.75 in |
| I: | 6.1 in |
Technical Specifications
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 14.063 |
| Output Key: | 3/8 X 3.00 | Mounting Style: | Shaft Mount |
| Thrust Rating - output shaft: | 1640 | Output Shaft Direction: | 1 |
| Model Code: | H242 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | H-1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Output RPM: | 233.3 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

