How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | J: | 8.5 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | U: | 1.25 in |
| T: | 1.688 | I: | 6.1 in |
| AG: | 8.5 | M: | 3.47 |
| AE1: | 0.63 | L: | 9.57 in |
| G: | 2.5 | B: | 10.25 |
| C: | 11.38 in | AD: | 7.53 |
| D: | 4.44 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | H-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 14.063 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 1640 |
| Housing Material: | Cast Iron | Output RPM: | 233.3 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | H242 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Mounting Style: | Shaft Mount | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

