How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | F: | 5 |
| AE2: | 0.34 | AG: | 8.5 |
| U: | 1.25 in | AE1: | 0.63 |
| L: | 9.57 in | M: | 3.47 |
| T: | 1.688 | V: | 2.75 in |
| C: | 11.38 in | D: | 4.44 |
| J: | 8.5 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| AD: | 7.53 |
Technical Specifications
| Assembly: | H-1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output RPM: | 233.3 | Model Code: | H242 |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1640 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Input Style: | Solid Shaft | Mounting Style: | Shaft Mount |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 14.063 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

