How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | V: | 2.75 in |
| D: | 4.44 | I: | 6.1 in |
| C: | 11.38 in | AE1: | 0.63 |
| G: | 2.5 | AD: | 7.53 |
| M: | 3.47 | AG: | 8.5 |
| U: | 1.25 in | J: | 8.5 in |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| B: | 10.25 | T: | 1.688 |
| F: | 5 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Thrust Rating - output shaft: | 1640 |
| Output Diameter (in): | 1.688 in | Output RPM: | 233.3 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Assembly: | H-1 | Input HP @ 1750 RPM: | 14.063 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Gear Type: | Worm | Bore Code: | 27 |
| Input Diameter (in): | 1.25 in | Mounting Style: | Shaft Mount |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | H242 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

