How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | T: | 1.75 |
| AG: | 8.5 | AD: | 7.53 |
| J: | 8.5 in | D: | 4.44 |
| F: | 5 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | M: | 3.47 |
| L: | 9.57 in | C: | 11.38 in |
| U: | 1.25 in | G: | 2.5 |
| V: | 2.75 in | B: | 10.25 |
| I: | 6.1 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Assembly: | H-1 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Ratio: | 7.5:1 |
| Mounting Style: | Shaft Mount | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 14.063 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Model Code: | H242 | Output RPM: | 233.3 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1640 |
| Bore Code: | 28 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

