How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AG: | 8.5 |
| I: | 6.1 in | C: | 11.38 in |
| AE1: | 0.63 | D: | 4.44 |
| F: | 5 | V: | 2.75 in |
| B: | 10.25 | T: | 1.875 |
| AE2: | 0.34 | AD: | 7.53 |
| J: | 8.5 in | L: | 9.57 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| M: | 3.47 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.875 in | Mounting Style: | Shaft Mount |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.063 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | H-1 |
| Input Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 30 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1640 | Model Code: | H242 |
| Reducer: | Worm - Right Angle | Output RPM: | 233.3 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

