How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | G: | 2.5 |
| V: | 2.75 in | T: | 1.938 |
| I: | 6.1 in | AD: | 7.53 |
| D: | 4.44 | F: | 5 |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | C: | 11.38 in |
| AG: | 8.5 | U: | 1.25 in |
| M: | 3.47 | B: | 10.25 |
| L: | 9.57 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233.3 |
| Output Shaft: | Hollow Bore | Model Code: | H242 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Mounting Style: | Shaft Mount | Bore Code: | 31 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 14.063 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 1640 | Housing Material: | Cast Iron |
| Assembly: | H-1 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

