How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | L: | 9.57 in |
| F: | 5 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | M: | 3.47 |
| J: | 8.5 in | AD: | 7.53 |
| V: | 2.75 in | G: | 2.5 |
| AE1: | 0.63 | AG: | 8.5 |
| B: | 10.25 | I: | 6.1 in |
| C: | 11.38 in | AE2: | 0.34 |
| T: | 1.938 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 1640 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Model Code: | H242 |
| Mounting Style: | Shaft Mount | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Assembly: | H-1 |
| Input HP @ 1750 RPM: | 14.063 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

