How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | L: | 9.57 in |
| V: | 2.75 in | AG: | 8.5 |
| M: | 3.47 | T: | 2 |
| J: | 8.5 in | AE2: | 0.34 |
| C: | 11.38 in | F: | 5 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| U: | 1.25 in | G: | 2.5 |
| B: | 10.25 | D: | 4.44 |
| I: | 6.1 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Ratio: | 7.5:1 |
| Output RPM: | 233.3 | Assembly: | H-1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 2 in |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.063 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 1640 | Mounting Style: | Shaft Mount |
| Model Code: | H242 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

