How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | M: | 3.47 |
| U: | 1.25 in | J: | 8.5 in |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| L: | 9.57 in | AE1: | 0.63 |
| B: | 10.25 | D: | 4.44 |
| V: | 2.75 in | AG: | 8.5 |
| AE2: | 0.34 | G: | 2.5 |
| I: | 6.1 in | T: | 1.5 |
| AD: | 7.53 |
Technical Specifications
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.063 | Center Distance (in): | 4.25 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Model Code: | H242 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 233.3 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1640 | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Assembly: | H-2 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

