How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | C: | 11.38 in |
| AE1: | 0.63 | D: | 4.44 |
| G: | 2.5 | T: | 1.625 |
| M: | 3.47 | B: | 10.25 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | V: | 2.75 in |
| J: | 8.5 in | AG: | 8.5 |
| I: | 6.1 in | AD: | 7.53 |
| L: | 9.57 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1640 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | H242 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Assembly: | H-2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 14.063 |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Mounting Style: | Shaft Mount | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

