How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AE2: | 0.34 |
| T: | 1.75 | M: | 3.47 |
| F: | 5 | AD: | 7.53 |
| C: | 11.38 in | J: | 8.5 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | D: | 4.44 |
| G: | 2.5 | V: | 2.75 in |
| AE1: | 0.63 | U: | 1.25 in |
| L: | 9.57 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 14.063 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.75 in |
| Thrust Rating - output shaft: | 1640 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Model Code: | H242 |
| Assembly: | H-2 | Housing Material: | Cast Iron |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Input Style: | Solid Shaft | Output RPM: | 233.3 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

