How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| J: | 8.5 in | T: | 1.875 |
| U: | 1.25 in | M: | 3.47 |
| L: | 9.57 in | F: | 5 |
| G: | 2.5 | D: | 4.44 |
| AE1: | 0.63 | AE2: | 0.34 |
| B: | 10.25 | AG: | 8.5 |
| I: | 6.1 in | C: | 11.38 in |
| V: | 2.75 in |
Technical Specifications
| Thrust Rating - output shaft: | 1640 | Output RPM: | 233.3 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Model Code: | H242 |
| Output Diameter (in): | 1.875 in | Assembly: | H-2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 30 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.063 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

