How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | V: | 2.75 in |
| U: | 1.25 in | I: | 6.1 in |
| B: | 10.25 | J: | 8.5 in |
| F: | 5 | L: | 9.57 in |
| AE2: | 0.34 | AD: | 7.53 |
| AE1: | 0.63 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | T: | 2 |
| AG: | 8.5 | M: | 3.47 |
| D: | 4.44 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 1640 | Assembly: | H-2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 14.063 | Center Distance (in): | 4.25 |
| Mounting Style: | Shaft Mount | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Model Code: | H242 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233.3 |
| Bore Code: | 32 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

