How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | J: | 8.5 in |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | AE1: | 0.63 |
| C: | 11.38 in | AE2: | 0.34 |
| AD: | 7.53 | T: | 2 |
| F: | 5 | M: | 3.47 |
| L: | 9.57 in | I: | 6.1 in |
| AG: | 8.5 | B: | 10.25 |
| G: | 2.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Output RPM: | 233.3 | Assembly: | H-2 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | H242 |
| Output Diameter (in): | 2 in | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 14.063 |
| Input RPM: | 1,750 | Mounting Style: | Shaft Mount |
| Thrust Rating - output shaft: | 1640 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Bore Code: | 32 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

