How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | M: | 3.47 |
| AD: | 7.53 | U: | 1.25 in |
| G: | 2.5 | D: | 4.44 |
| AE1: | 0.63 | I: | 6.1 in |
| AG: | 8.5 | V: | 2.75 in |
| B: | 10.25 | J: | 8.5 in |
| C: | 11.38 in | L: | 9.57 in |
| T: | 1.75 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 1.79 | Bore Code: | 28 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 21.9 |
| Thrust Rating - output shaft: | 2533 | Assembly: | H-1 |
| Model Code: | H242 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

