How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | U: | 1.25 in |
| V: | 2.75 in | AG: | 8.5 |
| AE2: | 0.34 | M: | 3.47 |
| Center Distance (in): | 4.25 in | T: | 1.75 |
| I: | 6.1 in | AD: | 7.53 |
| G: | 2.5 | L: | 9.57 in |
| B: | 10.25 | C: | 11.38 in |
| J: | 8.5 in | F: | 5 |
| AE1: | 0.63 |
Technical Specifications
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 1.79 | Center Distance (in): | 4.25 |
| Bore Code: | 28 | Assembly: | H-2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 80:1 | Service Factor: | 1 |
| Model Code: | H242 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

