How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AE1: | 0.63 |
| AD: | 7.53 | V: | 2.75 in |
| J: | 8.5 in | T: | 1.75 |
| B: | 10.25 | C: | 11.38 in |
| D: | 4.44 | I: | 6.1 in |
| U: | 1.25 in | M: | 3.47 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | L: | 9.57 in |
| F: | 5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Assembly: | H-2 |
| Model Code: | H242 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Bore Code: | 28 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

