How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 2 |
| D: | 5.12 | F: | 5.81 |
| I: | 7.5 in | C: | 14 in |
| Center Distance (in): | 5.25 in | M: | 3.38 |
| AG: | 10.5 | U: | 1.25 in |
| J: | 11 in | B: | 13 |
| G: | 2.91 | AD: | 8.85 |
| AE1: | 0.97 | L: | 10.88 in |
| AE2: | 0.68 |
Technical Specifications
| Output Diameter (in): | 2 in | Input Diameter (in): | 1.25 in |
| Model Code: | H252 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Assembly: | H-1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 19.402 | Thrust Rating - output shaft: | 2449 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

