How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | G: | 2.91 |
| M: | 3.38 | U: | 1.25 in |
| AG: | 10.5 | T: | 2.188 |
| I: | 7.5 in | AE2: | 0.68 |
| AD: | 8.85 | F: | 5.81 |
| AE1: | 0.97 | D: | 5.12 |
| L: | 10.88 in | V: | 4.26 in |
| C: | 14 in | B: | 13 |
| J: | 11 in |
Technical Specifications
| Assembly: | H-1 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 19.402 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2449 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Mounting Style: | Shaft Mount | Model Code: | H252 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

