How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| F: | 5.81 | M: | 3.38 |
| V: | 4.26 in | I: | 7.5 in |
| U: | 1.25 in | C: | 14 in |
| AE2: | 0.68 | AG: | 10.5 |
| G: | 2.91 | L: | 10.88 in |
| B: | 13 | D: | 5.12 |
| AE1: | 0.97 | T: | 2.188 |
| J: | 11 in |
Technical Specifications
| Bore Code: | 35 | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 19.402 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Assembly: | H-1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2449 |
| Model Code: | H252 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

