How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE1: | 0.97 |
| AE2: | 0.68 | T: | 2.188 |
| V: | 4.26 in | C: | 14 in |
| AD: | 8.85 | G: | 2.91 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| U: | 1.25 in | M: | 3.38 |
| L: | 10.88 in | I: | 7.5 in |
| J: | 11 in | B: | 13 |
| F: | 5.81 |
Technical Specifications
| Assembly: | H-1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Mounting Style: | Shaft Mount |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 19.402 |
| Input Style: | Solid Shaft | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Model Code: | H252 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2449 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

