How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | T: | 2.25 |
| G: | 2.91 | L: | 10.88 in |
| AG: | 10.5 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| I: | 7.5 in | B: | 13 |
| D: | 5.12 | J: | 11 in |
| C: | 14 in | F: | 5.81 |
| AE2: | 0.68 | M: | 3.38 |
| AE1: | 0.97 |
Technical Specifications
| Output RPM: | 175 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.25 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 19.402 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | H252 |
| Assembly: | H-1 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 36 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2449 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

