How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | M: | 3.38 |
| J: | 11 in | AE2: | 0.68 |
| T: | 2.438 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | F: | 5.81 |
| AG: | 10.5 | AE1: | 0.97 |
| AD: | 8.85 | G: | 2.91 |
| B: | 13 | V: | 4.26 in |
| I: | 7.5 in | L: | 10.88 in |
| D: | 5.12 |
Technical Specifications
| Output Shaft: | Hollow Bore | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | 1 | Bore Code: | 39 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 2449 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Ratio: | 10:1 |
| Assembly: | H-1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 19.402 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | H252 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.438 in |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

