How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | B: | 13 |
| I: | 7.5 in | AG: | 10.5 |
| J: | 11 in | C: | 14 in |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AD: | 8.85 | U: | 1.25 in |
| G: | 2.91 | F: | 5.81 |
| AE1: | 0.97 | T: | 2.938 |
| V: | 4.26 in | M: | 3.38 |
| D: | 5.12 |
Technical Specifications
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.938 in | Center Distance (in): | 5.25 |
| Assembly: | H-1 | Bore Code: | 47 |
| Mounting Style: | Shaft Mount | Input HP @ 1750 RPM: | 19.402 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2449 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Model Code: | H252 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

