How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AE1: | 0.97 |
| T: | 3 | D: | 5.12 |
| M: | 3.38 | C: | 14 in |
| G: | 2.91 | AG: | 10.5 |
| U: | 1.25 in | L: | 10.88 in |
| J: | 11 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | AD: | 8.85 |
| I: | 7.5 in | V: | 4.26 in |
| B: | 13 |
Technical Specifications
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Bore Code: | 48 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 3 in | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Model Code: | H252 | Assembly: | H-1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2449 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 19.402 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

