How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AD: | 8.85 |
| J: | 11 in | C: | 14 in |
| AG: | 10.5 | F: | 5.81 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| L: | 10.88 in | T: | 3 |
| U: | 1.25 in | V: | 4.26 in |
| M: | 3.38 | G: | 2.91 |
| AE1: | 0.97 | B: | 13 |
| I: | 7.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Assembly: | H-1 |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 19.402 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Model Code: | H252 | Thrust Rating - output shaft: | 2449 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

