How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AG: | 10.5 |
| G: | 2.91 | C: | 14 in |
| U: | 1.25 in | V: | 4.26 in |
| AE1: | 0.97 | D: | 5.12 |
| F: | 5.81 | I: | 7.5 in |
| T: | 3 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | J: | 11 in |
| B: | 13 | AD: | 8.85 |
| M: | 3.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Mounting Style: | Shaft Mount | Input HP @ 1750 RPM: | 19.402 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 2449 | Output Diameter (in): | 3 in |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Input Style: | Solid Shaft | Assembly: | H-1 |
| Model Code: | H252 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

