How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | I: | 7.5 in |
| AE2: | 0.68 | J: | 11 in |
| G: | 2.91 | F: | 5.81 |
| V: | 4.26 in | D: | 5.12 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| B: | 13 | AE1: | 0.97 |
| AD: | 8.85 | U: | 1.25 in |
| M: | 3.38 | L: | 10.88 in |
| T: | 3.188 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 10:1 | Model Code: | H252 |
| Output RPM: | 175 | Assembly: | H-1 |
| Output Diameter (in): | 3.188 in | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 19.402 |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | 1 |
| Bore Code: | 51 | Thrust Rating - output shaft: | 2449 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

