How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | T: | 2.188 |
| F: | 5.81 | G: | 2.91 |
| L: | 10.88 in | AE2: | 0.68 |
| M: | 3.38 | V: | 4.26 in |
| J: | 11 in | C: | 14 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| B: | 13 | AD: | 8.85 |
| AE1: | 0.97 | U: | 1.25 in |
| AG: | 10.5 |
Technical Specifications
| Assembly: | H-2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 19.402 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2449 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Ratio Range: | 10:1 | Mounting Style: | Shaft Mount |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Model Code: | H252 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Ratio: | 10:1 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

