How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | V: | 4.26 in |
| C: | 14 in | AG: | 10.5 |
| T: | 2.188 | AD: | 8.85 |
| U: | 1.25 in | AE2: | 0.68 |
| J: | 11 in | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| F: | 5.81 | B: | 13 |
| G: | 2.91 | L: | 10.88 in |
| M: | 3.38 |
Technical Specifications
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Model Code: | H252 |
| Ratio Range: | 10:1 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.188 in | Thrust Rating - output shaft: | 2449 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 19.402 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Assembly: | H-2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

