How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | U: | 1.25 in |
| AG: | 10.5 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| F: | 5.81 | T: | 2.25 |
| AE2: | 0.68 | J: | 11 in |
| L: | 10.88 in | AE1: | 0.97 |
| C: | 14 in | D: | 5.12 |
| G: | 2.91 | B: | 13 |
| M: | 3.38 |
Technical Specifications
| Output RPM: | 175 | Center Distance (in): | 5.25 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | H-2 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2449 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 19.402 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Diameter (in): | 2.25 in |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | H252 | Mounting Style: | Shaft Mount |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

