How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE1: | 0.97 |
| J: | 11 in | C: | 14 in |
| L: | 10.88 in | T: | 2.25 |
| B: | 13 | I: | 7.5 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AE2: | 0.68 |
| U: | 1.25 in | AD: | 8.85 |
| M: | 3.38 | D: | 5.12 |
| G: | 2.91 |
Technical Specifications
| Model Code: | H252 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 19.402 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Assembly: | H-2 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 2449 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.25 in | Output Key: | 1/2 X 3.38 |
| Bore Code: | 36 | Mounting Style: | Shaft Mount |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

