How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.68 |
| L: | 10.88 in | M: | 3.38 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AE1: | 0.97 | AD: | 8.85 |
| T: | 2.438 | J: | 11 in |
| C: | 14 in | U: | 1.25 in |
| D: | 5.12 | B: | 13 |
| V: | 4.26 in | F: | 5.81 |
| G: | 2.91 |
Technical Specifications
| Model Code: | H252 | Bore Code: | 39 |
| Output Diameter (in): | 2.438 in | Output RPM: | 175 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 19.402 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 10:1 |
| Input Keyway: | 1/4 X 3.00 in | Mounting Style: | Shaft Mount |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | H-2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2449 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

