How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | AE1: | 0.97 |
| AD: | 8.85 | J: | 11 in |
| AG: | 10.5 | C: | 14 in |
| I: | 7.5 in | L: | 10.88 in |
| T: | 2.5 | G: | 2.91 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| U: | 1.25 in | D: | 5.12 |
| V: | 4.26 in | AE2: | 0.68 |
| B: | 13 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Mounting Style: | Shaft Mount | Bore Code: | 40 |
| Output Shaft Assembly Code: | 2 | Assembly: | H-2 |
| Ratio Range: | 10:1 | Model Code: | H252 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Output Diameter (in): | 2.5 in | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2449 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.402 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

