How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | F: | 5.81 |
| U: | 1.25 in | AE1: | 0.97 |
| B: | 13 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| V: | 4.26 in | G: | 2.91 |
| M: | 3.38 | T: | 2.688 |
| AG: | 10.5 | I: | 7.5 in |
| L: | 10.88 in | J: | 11 in |
| D: | 5.12 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2449 | Center Distance (in): | 5.25 |
| Input Style: | Solid Shaft | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Mounting Style: | Shaft Mount | Assembly: | H-2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 19.402 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Model Code: | H252 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

