How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | G: | 2.91 |
| C: | 14 in | AG: | 10.5 |
| J: | 11 in | I: | 7.5 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | L: | 10.88 in |
| U: | 1.25 in | M: | 3.38 |
| AE2: | 0.68 | F: | 5.81 |
| AE1: | 0.97 | AD: | 8.85 |
| B: | 13 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 2449 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Model Code: | H252 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Ratio Range: | 10:1 | Assembly: | H-2 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 19.402 | Bore Code: | 43 |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

