How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | F: | 5.81 |
| I: | 7.5 in | AD: | 8.85 |
| M: | 3.38 | U: | 1.25 in |
| J: | 11 in | L: | 10.88 in |
| AE1: | 0.97 | B: | 13 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AE2: | 0.68 | C: | 14 in |
| V: | 4.26 in | G: | 2.91 |
| T: | 2.938 |
Technical Specifications
| Thrust Rating - output shaft: | 2449 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Model Code: | H252 | Assembly: | H-2 |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 10:1 | Output Diameter (in): | 2.938 in |
| Output RPM: | 175 | Bore Code: | 47 |
| Output Shaft Assembly Code: | 2 | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 19.402 | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

