How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | L: | 10.88 in |
| F: | 5.81 | G: | 2.91 |
| AD: | 8.85 | T: | 3 |
| AE2: | 0.68 | V: | 4.26 in |
| AG: | 10.5 | U: | 1.25 in |
| B: | 13 | J: | 11 in |
| C: | 14 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | D: | 5.12 |
| AE1: | 0.97 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Mounting Style: | Shaft Mount |
| Bore Code: | 48 | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Model Code: | H252 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2449 | Reducer: | Worm - Right Angle |
| Assembly: | H-2 | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 19.402 | Gear Type: | Worm |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

