How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AE1: | 0.97 |
| I: | 7.5 in | B: | 13 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| D: | 5.12 | M: | 3.38 |
| J: | 11 in | F: | 5.81 |
| V: | 4.26 in | C: | 14 in |
| U: | 1.25 in | G: | 2.91 |
| AG: | 10.5 | T: | 3 |
| L: | 10.88 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Model Code: | H252 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 19.402 |
| Center Distance (in): | 5.25 | Ratio: | 10:1 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2449 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | H-2 |
| Mounting Style: | Shaft Mount | Bore Code: | 48 |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

