How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | G: | 2.91 |
| C: | 14 in | L: | 10.88 in |
| B: | 13 | U: | 1.25 in |
| T: | 3 | AD: | 8.85 |
| AG: | 10.5 | I: | 7.5 in |
| AE2: | 0.68 | F: | 5.81 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | J: | 11 in |
| M: | 3.38 |
Technical Specifications
| Ratio: | 10:1 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Assembly: | H-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Model Code: | H252 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Bore Code: | 48 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 19.402 |
| Gear Type: | Worm | Output RPM: | 175 |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 2449 | Mounting Style: | Shaft Mount |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

