How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | U: | 1.25 in |
| I: | 7.5 in | F: | 5.81 |
| AG: | 10.5 | J: | 11 in |
| V: | 4.26 in | G: | 2.91 |
| AD: | 8.85 | AE2: | 0.68 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | D: | 5.12 |
| T: | 3.188 | B: | 13 |
| M: | 3.38 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 51 |
| Input HP @ 1750 RPM: | 19.402 | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Thrust Rating - output shaft: | 2449 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Assembly: | H-2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Center Distance (in): | 5.25 |
| Model Code: | H252 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

